When using related industrial protocol files, make sure that the firmware version and protocol configuration file of devices meet the following requirements:

| Model                             | Firmware Version  | EthernetIP Configuration File    | Profinet Configuration File                   |
|-----------------------------------|-------------------|----------------------------------|-----------------------------------------------|
| ID800 series                      | V3.0.0 and later  | smart_camera_id800.eds           | GSDML-V2.34-Hikvision-MV-20220314.xml         |
| ID2000 series                     | V3.0.0 and later  | smart_camera_id2000.eds          | GSDML-V2.34-Hikvision-MV-20220314.xml         |
| ID3000 series                     | V2.4.0 and later  | smart_camera_id3000.eds          | GSDML-V2.34-Hikvision-MV-20220314.xml         |
| ID3000X series                    | V3.0.0 and later  | smart_camera_id3000.eds          | GSDML-V2.34-Hikvision-MV-20220314.xml         |
| ID5000 series                     | V2.4.0 and later  | smart_camera_id5000.eds          | GSDML-V2.34-Hikvision-MV-20220314.xml         |
| ID5000X series                    | V3.2.2 and later  | smart_camera_id5000.eds          | GSDML-V2.34-Hikvision-MV-20220314.xml         |
| IDH5000 series                    | V1.0.4 and later  | smart_camera_idh5000.eds         | GSDML-V2.34-Hikvision-MV-20220314.xml         |
| IDH3000 series (with LE suffix)   | V1.0.0 and later  | smart_camera_idh.eds             | GSDML-V2.34-Hikvision-MV-20220314.xml         |
| IDH3000B series (with LES suffix) | V1.0.0 and later  | smart_camera_idh.eds             | GSDML-V2.34-Hikvision-MV-20220314.xml         |
| IDH7000P series                   | V1.0.4 and later  | smart_camera_idh.eds             | GSDML-V2.34-Hikvision-MV-20220314.xml         |
| IDH7000B series                   | V1.0.0 and later  | smart_camera_idh.eds             | GSDML-V2.34-Hikvision-MV-20220314.xml         |
| SC2000A series                    | V2.8.0 and later  | smart_camera_sc2000a.eds         | GSDML-V2.34-Hikvision-MV-20220314.xml         |

Note:
-The above configuration files are in the folders of corresponding communication protocols
-EthernetIP configuration file varies with IDH7000 series firmware version. For IDH7000 with firmware version V2.0.0 or V2.0.1, the configuration file is smart_camera_idh5000.eds; For IDH7000 with firmware version V2.0.2 and later, the configuration file is smart_camera_idh.eds.